IESNA:LM-63-2002
[TEST]P942359
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29348
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3910.8 3606.2 3328.6 3070 2858.9 2768.5 2763.8 2811.3 2938.3 3208
3628.4 4120.2 4675.5 5284.8 5795.6 6257.3 6685.7 7160.1 7547.2 7962.8
8475.3 8813.2 9062.3 9382.8 9842.9 10775.8 12170.3 13926.6 15375.2 15183.2
12455.9 6679.3 2178.3 925 361.7 119 0
3910.8 3628.4 3352.4 3090.6 2879.6 2774.9 2776.4 2820.9 2946.2 3212.7
3625.2 4096.4 4653.3 5270.5 5782.9 6251 6669.8 7118.8 7523.4 7940.6
8443.6 8832.3 9100.4 9328.9 9804.8 10680.6 12006.9 13764.8 15314.9 15146.7
12692.3 7053.8 2505.1 963 404.6 144.4 0
3910.8 3637.9 3373 3122.3 2912.9 2793.9 2778 2806.6 2903.4 3108
3458.7 3929.9 4474 5056.3 5605.2 6098.7 6511.2 6888.8 7287 7740.7
8245.2 8789.4 9233.7 9577.9 9998.4 10710.7 11854.6 13577.6 15538.6 16325.5
14518.4 9425.6 3756.9 1678.6 740.9 265 0
3910.8 3633.2 3392 3157.2 2952.5 2833.6 2798.7 2819.3 2885.9 3036.6
3320.6 3723.6 4204.3 4729.5 5268.9 5833.7 6371.5 6823.7 7248.9 7713.8
8278.6 8843.4 9357.4 9819.1 10355.3 11026.4 12073.6 13783.9 16387.4 18949.6
18903.6 13956.8 7106.1 3355.5 1551.6 531.5 0
3910.8 3657 3438 3235 3049.3 2917.6 2868.5 2878 2928.8 3039.8
3241.3 3550.7 3964.8 4409 4877 5429.1 6071.7 6742.8 7336.2 7950.1
8543.5 9205.1 9903.2 10566.4 11308.9 12244.9 13563.3 15505.2 18606.9 22516.2
23920.3 18673.6 12133.9 6227.2 2697.1 839.3 0
3910.8 3653.8 3452.3 3249.2 3066.8 2928.8 2873.2 2885.9 2935.1 3043
3223.8 3525.3 3923.5 4361.4 4818.3 5357.7 6006.6 6688.8 7313.9 7956.5
8567.3 9227.3 9925.4 10625.1 11402.5 12368.7 13685.5 15602 18610.1 22432.1
23909.1 18954.4 12081.5 6130.4 2638.4 809.1 0
3910.8 3687.1 3504.7 3336.5 3177.8 3050.9 2985.9 2974.8 3022.4 3119.1
3274.6 3514.2 3818.8 4185.3 4639 5156.3 5828.9 6582.6 7406 8281.7
9162.3 10028.5 10845.6 11640.4 12481.3 13430.1 14501 15822.6 17517 19121
18138.9 12752.6 5465.6 1740.4 628.3 153.9 0
3910.8 3728.4 3584 3460.2 3342.8 3239.7 3173.1 3141.3 3162 3246.1
3382.5 3560.2 3795 4121.8 4567.6 5132.5 5808.3 6585.7 7429.8 8289.7
9108.3 9890.5 10634.6 11351.7 11997.4 12560.6 13003.3 13252.4 13046.1 11485
7301.3 2554.3 1002.7 575.9 285.6 98.4 0
3910.8 3785.5 3688.7 3606.2 3533.2 3461.8 3417.4 3403.1 3417.4 3472.9
3566.5 3699.8 3898.1 4202.7 4608.9 5124.5 5748 6452.5 7171.2 7872.4
8518.1 9157.5 9687.4 10157 10501.3 10672.7 10609.2 10109.4 8740.2 5887.6
2435.3 1045.5 715.5 502.9 322.1 139.6 0
3910.8 3841 3795 3761.7 3730 3706.2 3701.4 3722 3764.9 3842.6
3945.7 4082.2 4267.8 4548.6 4908.8 5383.1 5967 6625.4 7315.5 8032.6
8760.9 9479.6 10145.9 10720.2 11175.6 11353.3 11009 9682.6 6865 3096.9
1283.5 821.8 582.3 398.2 260.2 119 0
3910.8 3921.9 3928.3 3945.7 3964.8 3993.3 4036.2 4109.1 4209.1 4336
4499.4 4699.3 4977 5364.1 5870.2 6484.2 7179.1 7915.2 8680 9446.3
10206.2 10951.9 11653.1 12133.9 12227.5 11726.1 10395 8042.2 4653.3 1743.6
901.2 623.5 431.5 266.5 158.7 57.1 0
3910.8 3944.1 3972.7 4020.3 4061.5 4110.7 4177.4 4258.3 4370.9 4507.4
4670.8 4883.4 5164.2 5533.8 5981.3 6503.2 7076 7675.7 8297.6 8906.8
9489.1 10066.6 10556.8 10836.1 10715.5 10050.7 8711.7 6644.4 3787.1 1435.8
766.3 522 361.7 217.4 119 33.3 0
3910.8 3969.5 4028.2 4091.7 4161.5 4221.8 4304.3 4397.9 4496.3 4627.9
4773.9 4938.9 5153.1 5421.2 5733.8 6084.4 6466.7 6860.2 7263.2 7643.9
8000.9 8289.7 8438.8 8318.2 7829.6 6898.3 5611.6 4064.7 2308.4 1059.8
645.7 456.9 323.7 211 125.3 42.8 0
3910.8 3999.7 4102.8 4209.1 4301.1 4372.5 4450.2 4510.5 4556.5 4601
4632.7 4656.5 4678.7 4689.8 4672.4 4594.6 4451.8 4278.9 4109.1 3860.1
3452.3 2930.3 2427.4 2008.6 1665.9 1394.6 1183.6 1018.6 878.9 760
639.4 534.7 434.7 325.2 207.8 76.2 0
3910.8 4044.1 4175.8 4304.3 4391.5 4448.7 4478.8 4489.9 4466.1 4424.9
4364.6 4275.7 4131.3 3944.1 3709.3 3449.1 3195.3 2952.5 2713 2471.8
2227.5 2005.4 1815 1627.8 1464.4 1321.6 1202.6 1099.5 999.5 899.6
782.2 669.5 539.4 403 236.4 93.6 0
3910.8 4082.2 4247.2 4364.6 4437.6 4461.3 4447.1 4421.7 4363 4278.9
4140.9 3925.1 3677.6 3441.2 3258.8 3108 2939.9 2746.3 2548 2362.4
2211.6 2130.7 2013.3 1851.5 1697.6 1558 1416.8 1278.8 1156.6 1039.2
904.3 756.8 585.4 414.1 241.2 115.8 0
3910.8 4113.9 4290 4399.5 4439.1 4426.4 4402.6 4348.7 4251.9 4101.2
3901.3 3688.7 3496.7 3328.6 3168.3 3011.3 2844.7 2668.6 2514.7 2398.8
2363.9 2354.4 2273.5 2140.2 1995.9 1848.3 1670.6 1496.1 1334.3 1197.8
1064.6 917 771.1 595 415.7 215.8 0
3910.8 4147.2 4328.1 4424.9 4432.8 4399.5 4356.6 4274.1 4125 3942.6
3779.1 3644.3 3499.9 3331.7 3144.5 2960.5 2768.5 2587.6 2421.1 2325.9
2294.1 2252.9 2203.7 2119.6 1973.7 1827.7 1700.8 1583.4 1492.9 1393
1267.6 1134.4 990 820.2 642.5 382.4 0
3910.8 4167.8 4347.1 4418.5 4410.6 4361.4 4294.8 4180.5 4010.8 3858.5
3752.2 3649 3520.5 3353.9 3150.9 2917.6 2687.6 2470.2 2279.9 2195.8
2106.9 2046.6 1975.2 1822.9 1672.2 1556.4 1459.6 1389.8 1334.3 1247
1161.3 1031.3 885.3 742.5 574.3 341.1 0
3910.8 4175.8 4364.6 4424.9 4399.5 4347.1 4263 4115.5 3950.5 3828.3
3737.9 3644.3 3523.7 3369.8 3155.6 2892.3 2601.9 2341.7 2140.2 2040.3
1929.2 1829.3 1688.1 1519.9 1391.4 1293 1215.3 1150.2 1080.4 999.5
939.2 813.9 663.2 542.6 417.3 209.4 0
3910.8 4199.6 4377.3 4428 4401.1 4340.8 4237.6 4088.5 3923.5 3809.3
3723.6 3620.5 3507.8 3342.8 3130.2 2868.5 2570.2 2276.7 2057.7 1910.2
1762.6 1654.8 1502.5 1377.1 1256.5 1162.9 1088.4 1029.7 980.5 925
977.3 810.7 618.8 472.8 350.6 146 0
3910.8 4198 4380.4 4432.8 4404.2 4337.6 4245.6 4090.1 3920.3 3812.5
3723.6 3625.2 3515.8 3355.5 3147.7 2884.3 2584.5 2284.6 2051.4 1895.9
1748.4 1635.7 1486.6 1358.1 1237.5 1142.3 1067.7 1010.6 967.8 912.3
1009 747.3 591.8 476 353.8 146 0
